QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

WM65W2143AVA

iQpump605,240V 3PH,143A,TYPE12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K "OPE1,"
ETX730691
1 $182 PCB FIL HV6 2037-2075 500-241-698 "29PCB-1,-2,30PCB,"
ETX730641
1 $493 PCB PS HV6 FAN 2037-2075 500-239-773 "6PCB,"
ETX731270
1 $11 PCB CHARGE-LED 500-174-653 "9PCB,"
ETX732201
1 $33 PCB DIO-VAR HV6 2037-2075 500-241-695 "12PCB,"
ETX731290
2 $22 PCB DIO-SNB SKKD152_212 500-174-656 "11PCB-1,11PCB-2,"
300-094-381
2 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1,B2,"
300-094-379
1 $43 FAN 08025DE-24P-BL-01 DC24V 0.35A "B5,"
300-106-776
2 $161 CAPA 400V 3900UF 20% B43742S9398M001 "C1,C3,"
300-096-216
3 $21 CAPACITOR B32656S0225K418 1000V 2.2UF "C61,C62,C63,"
300-095-468
1 $37 RESISTOR RH60Z 2_OHM 30W 5% "R1,"
300-029-052
1 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS "R11,"
300-033-135
2 $177 RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER "K1,K2,"
300-106-772
2 $867 REACTOR 167A, 0.14MH 19906_0.14MH_167A "L1,L2,"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 "WR19,"
USR00013-2
1 $2 SPACER LOCKING KGLS-4S SRNT41028-2 "SR119,"
USR00004-4
2 $2 SPACER, PUSH, 11MM, MPS-14.8-0 "SR6,SR7,"
300-124-116
3   IGBT CM300DXP-13T 650V 300A 2IN1 THB "Q1,Q2,Q3,"
X= No longer available

Spare Part History for:

WM65W2143AVA

Current version 300-124-054 replaces all shown below

300-120-718

Current version 300-124-116 replaces all shown below

300-095-365