WM65W2169AVA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W2169AVA
iQpump605,240V 3PH,169A,TYPE12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | "OPE1, " | ||
| ETX730691
|
1 | $182 | PCB FIL HV6 2037-2075 500-241-698 | "29PCB-1,-2,30PCB, " | |
| ETX730641
|
1 | $493 | PCB PS HV6 FAN 2037-2075 500-239-773 | "6PCB, " | |
| ETX731270
|
1 | $11 | PCB CHARGE-LED 500-174-653 | "9PCB, " | |
| ETX732201
|
1 | $33 | PCB DIO-VAR HV6 2037-2075 500-241-695 | "12PCB, " | |
| ETX731290
|
2 | $22 | PCB DIO-SNB SKKD152_212 500-174-656 | "11PCB-1, 11PCB-2, " | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B1, B2, " | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | "B5, " | |
| 300-106-777
|
2 | $182 | CAPA 400V 5000UF 20% B43742S9508M001 | "C1, C3, " | |
| 300-096-216
|
3 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | "C61, C62, C63, " | |
| 300-095-468
|
1 | $37 | RESISTOR RH60Z 2_OHM 30W 5% | "R1, " | |
| 300-029-052
|
1 | $43 | RESISTOR SMRK120W602J/RO 6KOHM ROHS | "R11, " | |
| 300-033-135
|
2 | $177 | RELAY G7Z-4A-YEC 24V 40A 4P W-DUST COVER | "K1, K2, " | |
| 300-106-773
|
2 | $899 | REACTOR 200A, 0.12MH 19907_0.12MH_200A | "L1, L2, " | |
| 300-097-656
|
3 | $37 | DCCT HC-TNB200V08PP5B 0.8V/200AT | "DCCT1, DCCT2, DCCT3 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | "WR19," | |
| USR00013-2
|
1 | $2 | SPACER LOCKING KGLS-4S SRNT41028-2 | "SR119, " | |
| USR00004-4
|
2 | $2 | SPACER, PUSH, 11MM, MPS-14.8-0 | "SR6,SR7," | |
| 300-124-116
|
3 | IGBT CM300DXP-13T 650V 300A 2IN1 THB | "Q1, Q2, Q3, " | ||
| X= No longer available | |||||
Spare Part History for:
WM65W2169AVA
Current version 300-124-054 replaces all shown below
300-120-718
Current version 300-124-116 replaces all shown below
300-095-365
Node: dxpprd01:8080