QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

WM65W2273AWA

iQpump605,240V 3PH,273A,FLANGE

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K OPE1
300-095-367
3 $412 IGBT CM600DXP-13T 650V 600A 2IN1 "Q1,Q2,Q3"
ETX711371.M
2 $418 PCB PS,FAN_MC,200V,M,500-067-885 "6PCB-1,6PCB-2"
ETX731290.M
6 $13 PCB DIO-SNB SKKD152_212 M 500-193-069 "11PCB-5,11PCB-6","11PCB-3,11PCB-4","11PCB-1,11PCB-2"
ETX731052.M
1 $675 PCB RLY GA8 2075 M 500-221-285 40PCB
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
300-094-381
2 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1,B2"
300-096-663
6 $161 CAPACITOR LNTU5412MSEAYV 385V 4100UF "C1,C2,C3,C4,C5,C6"
300-095-468
1 $37 RESISTOR RH60Z 2_OHM 30W 5% R1
300-029-052
1 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS R11
300-097-954
1 $1396 REACTOR G09A2075-0P059-A 415A 0.059MH L1
300-099-492
3 $70 DCCT HC-TNB354V08PP5BGCH 0.8V/354AT "DCCT1,DCCT2,DCCT3"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00083-1
1 $161 TERMINAL BLOCK 300-082-859 TB7
UTB00084-1
1 $17 TERMINAL BLOCK 300-082-860 TB9
UTB00085-1
1 $13 TERMINAL BLOCK 300-082-861 TB8
UTB00080-1
2 $161 TERMINAL BLOCK 300-082-856 "TB1,TB2"
UTB00081-1
2 $13 TERMINAL BLOCK 300-082-857 "TB3,TB4"
UTB00082-1
2 $13 TERMINAL BLOCK 300-082-858 "TB5,TB6"
USR00013-2
1 $2 SPACER LOCKING KGLS-4S SRNT41028-2 SR14
X= No longer available

Spare Part History for:

WM65W2273AWA

Current version 300-124-054 replaces all shown below

300-120-718