QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

WM65W2396ABA

iQpump605,240V 3PH,396A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K OPE1
ETC760531.M
6 $124 PCB SGD GA8 2110 M 500-193-075 "15PCB-5,15PCB-6","15PCB-3,15PCB-4","15PCB-1,15PCB-2"
300-095-367
6 $412 IGBT CM600DXP-13T 650V 600A 2IN1 "Q1,Q2,Q3,Q4,Q5,Q6"
ETX731290.M
6 $13 PCB DIO-SNB SKKD152_212 M 500-193-069 "11PCB-5,11PCB-6","11PCB-3,11PCB-4","11PCB-1,11PCB-2"
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
300-094-381
3 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1,B2,B3"
300-094-379
1 $43 FAN 08025DE-24P-BL-01 DC24V 0.35A B5
300-096-665
6 $225 CAPACITOR LNTU5562MSEAYV 385V 5600UF "C1,C2,C3,C4,C5,C6"
300-029-052
2 $43 RESISTOR SMRK120W602J/RO 6KOHM ROHS "R11,R12"
300-095-005
1 $32 RESISTOR TK802R0J/RO 2_OHM 80W 5% R1
300-096-205
2 $738 CONTACTOR SC-N4/G Z90 80A 3A2A2B DC24V "K1,K2"
300-099-619
1 $2408 REACTOR B86732G0558S176 558A 0.044MH L1
300-099-494
3 $70 DCCT HC-TNB551V08PP5BHGCH 0.8V/551AT "DCCT1,DCCT2,DCCT3"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00087-1
1 $289 TERMINAL BLOCK 300-082-865 TB3
UTB00090-021
1 $33 TERMINAL BLOCK 400-089-682-021 TB11
UTB00086-1
2 $225 TERMINAL BLOCK 300-082-862 "TB1,TB2"
X= No longer available

Spare Part History for:

WM65W2396ABA

Current version 300-124-054 replaces all shown below

300-120-718