WM65W4005AFA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W4005AFA
iQpump605,480V 3PH,4.8A,TYPE1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETP760311
|
1 | $461 | PCB PB,HV6,C2FIL,42P2 500-239-737 | 5PCB | |
| 300-093-117
|
1 | $107 | IGBT PSS10MC1FT-N 1200V 10A DIP-IPMPLUS | Q1 | |
| 300-103-664
|
1 | $171 | DC REACTOR 4.9A,7.5MH G01Z42P2-7P500-A | L1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| X= No longer available | |||||
Spare Part History for:
WM65W4005AFA
Current version 300-124-054 replaces all shown below
300-120-718
Node: dxpprd01:8080