WM65W4014AVA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W4014AVA
iQpump605,480V 3PH,14A,TYPE12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETP760341
|
1 | $557 | PCB PB,HV6,C2FIL,47P5 500-239-740 | 5PCB | |
| 300-093-119
|
1 | $128 | IGBT PSS25MC1FT-N 1200V 25A DIP-IPMPLUS | Q1 | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | B1 | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| X= No longer available | |||||
Spare Part History for:
WM65W4014AVA
Node: dxpprd01:8080