WM65W4077AFA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W4077AFA
iQpump605,480V 3PH,77A,TYPE1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETP761280
|
1 | $1103 | PCB PB,HV6,C2FIL,4045 500-225-874 | 5PCB-2 | |
| 300-095-376
|
1 | $530 | IGBT 7MBR150XRE120-50 1200V 150A | Q1 | |
| 300-094-380
|
2 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | "B1,B2" | |
| 300-104-620
|
1 | $974 | DC REACTOR 87A,0.94MH G04Z4045-0P940-A | L1 | |
| 300-096-005
|
2 | $27 | EMC CORE HF90T44 0.5X13X30E | "FIL21,FIL22" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| X= No longer available | |||||
Spare Part History for:
WM65W4077AFA
Node: dxpprd02:8080