QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

WM65W4096AFA

iQpump605,480V 3PH,96A,TYPE1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K OPE1
ETC760740
1 $182 PCB SGD,HV6,4045 500-225-879 "8PCB,15PCB"
ETX730430
1 $782 PCB CAP,HV6,C2FIL,4055 500-225-876 "7PCB,40PCB"
300-076-988
1 $166 DIODE MD DF150AE160 1600V 150A 6IN1 ROHS D1
300-094-380
2 $64 FAN 09238RE-24L-FLD-1 DC24V 0.53A "B1,B2"
300-108-153
1 $16 CAP FHACB102V334J2LEY1 1000V 0.33UF ROHS C31
300-096-216
1 $21 CAPACITOR B32656S0225K418 1000V 2.2UF C61
POR003012
1 $97 RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A K1
300-104-621
1 $1134 DC REACTOR 108A,0.76MH G04Z4055-0P760-A L1
300-096-005
2 $27 EMC CORE HF90T44 0.5X13X30E "FIL21,FIL22"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
USR00099-2
2 $2 SPACER MPS-06-0 66NYLON SRNT41029-2 "SR20,SR21"
X= No longer available

Spare Part History for:

WM65W4096AFA

Current version 300-124-054 replaces all shown below

300-120-718