WM65W4096AVA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W4096AVA
iQpump605,480V 3PH,96A,TYPE12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETC760740
|
1 | $182 | PCB SGD,HV6,4045 500-225-879 | "8PCB,15PCB" | |
| ETX730430
|
1 | $782 | PCB CAP,HV6,C2FIL,4055 500-225-876 | "7PCB,40PCB" | |
| 300-076-988
|
1 | $166 | DIODE MD DF150AE160 1600V 150A 6IN1 ROHS | D1 | |
| 300-094-380
|
2 | $64 | FAN 09238RE-24L-FLD-1 DC24V 0.53A | "B1,B2" | |
| 300-108-153
|
1 | $16 | CAP FHACB102V334J2LEY1 1000V 0.33UF ROHS | C31 | |
| 300-096-216
|
1 | $21 | CAPACITOR B32656S0225K418 1000V 2.2UF | C61 | |
| POR003012
|
1 | $97 | RELAY G7J-4A-B-WI-DC24V W/BRACKET, 25A | K1 | |
| 300-104-621
|
1 | $1134 | DC REACTOR 108A,0.76MH G04Z4055-0P760-A | L1 | |
| 300-096-005
|
2 | $27 | EMC CORE HF90T44 0.5X13X30E | "FIL21,FIL22" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| USR00099-2
|
2 | $2 | SPACER MPS-06-0 66NYLON SRNT41029-2 | "SR20,SR21" | |
| X= No longer available | |||||
Spare Part History for:
WM65W4096AVA
Current version 300-124-054 replaces all shown below
300-120-718
Node: dxpprd01:8080