WM65W4180ABA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W4180ABA
iQpump605,480V 3PH,180A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETX731241.M
|
2 | $161 | PCB PS GA8 FAN_MC 400V M 500-203-488 | "6PCB-1,6PCB-2" | |
| ETX731290.M
|
3 | $13 | PCB DIO-SNB SKKD152_212 M 500-193-069 | "11PCB-1,11PCB-2",11PCB-3 | |
| ETX731102.M
|
1 | $418 | PCB RLY GA8 4090 M 500-221-312 | 40PCB | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| 300-096-375
|
3 | $118 | DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS | "D1,D2,D3" | |
| 300-094-381
|
2 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B1,B2" | |
| 300-096-666
|
6 | $225 | CAPACITOR LNT2G402MSEBYV 400V 4000UF | "C1,C2,C3,C4,C5,C6" | |
| 300-029-053
|
1 | $59 | RES SMRK120W153J/RO 15KOHM 120W 5% 600MM | R11 | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-097-959
|
1 | $963 | REACTOR G09A4090-0P180-A 266A 0.18MH | L1 | |
| 300-097-788
|
3 | $103 | DCCT HOY254-S/SPG00-0100 0.8V/254AT | "DCCT1,DCCT2,DCCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00083-1
|
1 | $161 | TERMINAL BLOCK 300-082-859 | TB7 | |
| UTB00084-1
|
1 | $17 | TERMINAL BLOCK 300-082-860 | TB9 | |
| UTB00085-1
|
1 | $13 | TERMINAL BLOCK 300-082-861 | TB8 | |
| UTB00080-1
|
2 | $161 | TERMINAL BLOCK 300-082-856 | "TB1,TB2" | |
| UTB00081-1
|
2 | $13 | TERMINAL BLOCK 300-082-857 | "TB3,TB4" | |
| UTB00082-1
|
2 | $13 | TERMINAL BLOCK 300-082-858 | "TB5,TB6" | |
| USR00013-2
|
3 | $2 | SPACER LOCKING KGLS-4S SRNT41028-2 | "SR12,SR13,SR14" | |
| X= No longer available | |||||
Spare Part History for:
WM65W4180ABA
Current version 300-124-054 replaces all shown below
300-120-718
Node: dxpprd02:8080