QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

WM65W4361ABA

iQpump605,480V 3PH,361A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K OPE1
300-124-130
3 $885 IGBT CM800DXP-24T 1200V 800A 2IN1 THB "Q1,Q2,Q3"
ETX731290.M
6 $13 PCB DIO-SNB SKKD152_212 M 500-193-069 "11PCB-1,11PCB-2","11PCB-3,11PCB-4","11PCB-5,11PCB-6"
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
300-094-381
2 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A "B1,B3"
300-094-379
1 $43 FAN 08025DE-24P-BL-01 DC24V 0.35A B5
300-096-667
6 $225 CAPACITOR LNT2G602MSECYV 400V 6000UF "C1,C2,C3,C4,C5,C6"
300-029-053
1 $59 RES SMRK120W153J/RO 15KOHM 120W 5% 600MM R11
300-095-005
1 $32 RESISTOR TK802R0J/RO 2_OHM 80W 5% R1
300-096-206
1 $738 CONTACTOR SC-N5/G [93] Z90 3A2A2B DC24V K1
300-097-791
3 $103 DCCT HOY413-S/SPG00-0100 0.8V/413AT "DCCT1,DCCT2,DCCT3"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00087-1
1 $289 TERMINAL BLOCK 300-082-865 TB3
UTB00090-021
1 $33 TERMINAL BLOCK 400-089-682-021 TB11
UTB00086-1
2 $225 TERMINAL BLOCK 300-082-862 "TB1,TB2"
USR00099-2
3 $2 SPACER MPS-06-0 66NYLON SRNT41029-2 "SR5,SR6,SR7"
X= No longer available

Spare Part History for:

WM65W4361ABA

Current version 300-124-054 replaces all shown below

300-120-718