WM65W4414ABA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W4414ABA
iQpump605,480V 3PH,414A,IP20
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| ETC760611.M
|
6 | $134 | PCB SGD GA8 4200 M 500-193-082 | "15PCB-5,15PCB-6","15PCB-3,15PCB-4","15PCB-1,15PCB-2" | |
| 300-096-814
|
6 | $476 | IGBT FF450R12ME4_B61 1200V 450A 2IN1 | "Q1,Q2,Q3,Q4,Q5,Q6" | |
| ETX731290.M
|
6 | $13 | PCB DIO-SNB SKKD152_212 M 500-193-069 | "11PCB-5,11PCB-6","11PCB-3,11PCB-4","11PCB-1,11PCB-2" | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| 300-096-375
|
6 | $118 | DIODE SKKD212/16H1 1600V 165A 2IN1 ROHS | "D1,D2,D3,D4,D5,D6" | |
| 300-094-381
|
3 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | "B1,B2,B3" | |
| 300-094-379
|
1 | $43 | FAN 08025DE-24P-BL-01 DC24V 0.35A | B5 | |
| 300-096-668
|
6 | $225 | CAPACITOR LNT2G692MSEAYV 400V 6900UF | "C1,C2,C3,C4,C5,C6" | |
| 300-030-173
|
1 | $64 | RES SMRK220W153J/RO 15KOHM 220W 5% | R11 | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-097-792
|
3 | $103 | DCCT HOY472-S/SPG00-0100 0.8V/472AT | "DCCT1,DCCT2,DCCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00087-1
|
1 | $289 | TERMINAL BLOCK 300-082-865 | TB3 | |
| UTB00090-021
|
1 | $33 | TERMINAL BLOCK 400-089-682-021 | TB11 | |
| UTB00086-1
|
2 | $225 | TERMINAL BLOCK 300-082-862 | "TB1,TB2" | |
| X= No longer available | |||||
Spare Part History for:
WM65W4414ABA
Current version 300-124-054 replaces all shown below
300-120-718
Node: dxpprd01:8080