QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

WM65W4477ABA

iQpump605,480V 3PH,477A,IP20

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-124-054
1   DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K OPE1
300-124-129
6 $510 IGBT CM600DXP-24T 1200V 600A 2IN1 THB "Q1,Q2,Q3,Q4,Q5,Q6"
ETX731280.M
6 $11 PCB DIO-SNB SKKD101 M 500-193-068 "11PCB-10,11PCB-12","11PCB-2,11PCB-4","11PCB-6,11PCB-8"
ETX731270.M
1 $13 PCB CHARGE-LED M 500-188-072 9PCB
300-073-998
12 $64 DIODE SKKD101/16 1600V 101A 2IN1 ROHS "D2,D3,D5,D6,D8,D9","D11,D12,D14,D15,D17,D18
300-094-381
1 $118 FAN 12038VE-24R-BL-01 DC24V 1.48A B5-2
300-093-420
2 $32 FAN 06025VE-24Q-BA-01 DC24V 0.35A "B6,B7"
300-108-732
2 $610 FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S "B1-2,B2-2"
300-027-976
12 $16 CAPACITOR DMPPTHS3A225K 1000V 2.2UF "C61,C62,C63,C64,C65,"C66,C67,C68,C69,C70,"C71,C72"
300-096-668
8 $225 CAPACITOR LNT2G692MSEAYV 400V 6900UF "C1,C2,C3,C4,C5,C6,C,C8
R--010829
2 $49 RESISTOR SMRK220W602J 6.0KOHM 220W 5% "R11,R12"
300-095-005
1 $32 RESISTOR TK802R0J/RO 2_OHM 80W 5% R1
300-096-205
2 $738 CONTACTOR SC-N4/G Z90 80A 3A2A2B DC24V "K1,K2"
300-099-622
1 $2236 REACTOR B86732G0686S176 686A 0.070MH L1
300-097-793
3 $225 DCCT HOYA639-S/SPG00-0100 0.8V/639AT "DCCT1,DCCT2,DCCT3"
UWR00667-1
1 $2 CABLE, JUMPER, WRMT41399-1 WR19
UTB00088-1
1 $450 TERMINAL BLOCK 300-082-868 TB3
UTB00089-1
1 $450 TERMINAL BLOCK 300-082-871 TB4
UTB00090-021
1 $33 TERMINAL BLOCK 400-089-682-021 TB11
UTB00086-1
2 $225 TERMINAL BLOCK 300-082-862 "TB1,TB2"
UFP00164-011
1 $257 FACE PLATE 400-089-680-011 FP3
X= No longer available

Spare Part History for:

WM65W4477ABA

Current version 300-124-054 replaces all shown below

300-120-718