WM65W4515AWA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
WM65W4515AWA
iQpump605,480V 3PH,515A,FLANGE
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| 300-124-054
|
1 | DIG OP JVOP-KPLCB04AEB-K1007 KPLCD,REV.K | OPE1 | ||
| 300-124-129
|
6 | $510 | IGBT CM600DXP-24T 1200V 600A 2IN1 THB | "Q1,Q2,Q3,Q4,Q5,Q6" | |
| ETX731280.M
|
6 | $11 | PCB DIO-SNB SKKD101 M 500-193-068 | "11PCB-10,11PCB-12","11PCB-2,11PCB-4","11PCB-6,11PCB-8" | |
| ETX731270.M
|
1 | $13 | PCB CHARGE-LED M 500-188-072 | 9PCB | |
| 300-073-998
|
12 | $64 | DIODE SKKD101/16 1600V 101A 2IN1 ROHS | "D2,D3,D5,D6,D8,D9","D11,D12,D14,D15,D17,D18 | |
| 300-094-381
|
1 | $118 | FAN 12038VE-24R-BL-01 DC24V 1.48A | B5-2 | |
| 300-093-420
|
2 | $32 | FAN 06025VE-24Q-BA-01 DC24V 0.35A | "B6,B7" | |
| 300-108-732
|
2 | $610 | FAN 9SG5724A5D63 DC24V TYP 2.6A, 2S | "B1-2,B2-2" | |
| 300-027-976
|
12 | $16 | CAPACITOR DMPPTHS3A225K 1000V 2.2UF | "C61,C62,C63,C64,C65,"C66,C67,C68,C69,C70,"C71,C72" | |
| 300-096-668
|
8 | $225 | CAPACITOR LNT2G692MSEAYV 400V 6900UF | "C1,C2,C3,C4,C5,C6,C,C8 | |
| R--010829
|
2 | $49 | RESISTOR SMRK220W602J 6.0KOHM 220W 5% | "R11,R12" | |
| 300-095-005
|
1 | $32 | RESISTOR TK802R0J/RO 2_OHM 80W 5% | R1 | |
| 300-096-205
|
2 | $738 | CONTACTOR SC-N4/G Z90 80A 3A2A2B DC24V | "K1,K2" | |
| 300-099-622
|
1 | $2236 | REACTOR B86732G0686S176 686A 0.070MH | L1 | |
| 300-097-793
|
3 | $225 | DCCT HOYA639-S/SPG00-0100 0.8V/639AT | "DCCT1,DCCT2,DCCT3" | |
| UWR00667-1
|
1 | $2 | CABLE, JUMPER, WRMT41399-1 | WR19 | |
| UTB00088-1
|
1 | $450 | TERMINAL BLOCK 300-082-868 | TB3 | |
| UTB00089-1
|
1 | $450 | TERMINAL BLOCK 300-082-871 | TB4 | |
| UTB00090-021
|
1 | $33 | TERMINAL BLOCK 400-089-682-021 | TB11 | |
| UTB00086-1
|
2 | $225 | TERMINAL BLOCK 300-082-862 | "TB1,TB2" | |
| UFP00164-011
|
1 | $257 | FACE PLATE 400-089-680-011 | FP3 | |
| X= No longer available | |||||
Spare Part History for:
WM65W4515AWA
Current version 300-124-054 replaces all shown below
300-120-718
Node: dxpprd02:8080