QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B1B034PGTL

Z1000,BYPASS,480V,34A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
JVOP-180B
1 $10 COVER DIG OP BLANK JVOP-180B 300-033-664  
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
SI-W3
1 $619 OPTION,KIT,LONWORKS,x1K,800,60x  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
UMC000196
2 $225 CONTACTOR,AC,3P,600V,60A,LC1D40AG7 K2,K3
UCN-0718
1 $43 OVERLOAD RELAY TERMINAL BLOCK CONNECTOR S10
URY000283
1 $309 RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L S10
USW000128
1 $54 SWITCH,DOOR INTERLOCK PLATE, V3-V6 S1
USW000122
1 $300 SWITCH V4 MANUAL MTR CONTROL 3P 63A 600V S1
USW000126
1 $49 SWITCH,SHAFT KIT,V3-V6,8 X 8MM S1
USW000121
1 $247 SWITCH MANUAL V3 MOTOR CNTRL 3P 45A 600V S2
USW000132
2 $59 SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V3-V4 S1,S2
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
UCT000007
2 $379 CT,100A,333mV,150A MAX,HOLE 25.4MM CT1,CT2
UWR-0633
1 $89 JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A K2-K3
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT  
UDR00046-1
1 $209 DOOR,Z1000,W3  
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-2
2 $18 VARISTOR,OVERVOLTAGE PROT.,150V,4IN MOV(K2),MOV(K3)
X= No longer available

Spare Part History for:

Z1B1B034PGTL