QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B1B065PMTW

Z1000,BYPASS,480V,65A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
JVOP-180B
1 $10 COVER DIG OP BLANK JVOP-180B 300-033-664  
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001028
1 $1315 CIRCUIT BRKR,3P,150A,600V,HLL36150RE10 CB1
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
05P00032-0085
2 $398 CNTCTR,AC,3NO,600 VAC,110 A,50/60HZ K2,K3
05P00037-0188
1 $589 OVERLOAD RELAY 63-80 AMPS S10
05P00034-0646
1 $77 OVERLOAD RELAY BASE S10
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
UCT000007
2 $379 CT,100A,333mV,150A MAX,HOLE 25.4MM CT1,CT2
UWR-0168
1 $129 JUMPERS,3 POLE,CONTACTOR,LC1D80 K2-K3
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT  
UDR00065-1
1 $125 DOOR,Z1000,W4  
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-4
2 $18 VARISTOR,OVERVOLTAGE PROT.,150V,2IN MOV(K2),MOV(K3)
X= No longer available

Spare Part History for:

Z1B1B065PMTW