QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B1B124PB

Z1000,BYPASS,480V,124A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFL-0006
2 $17 FAN GUARD 55015 B1
USP01945-1
1 $70 BLOWER CHAMBER,EXTERNAL FILTER,6 IN FAN  
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UMC000104
3 $771 CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP K1,K2,K3
05P00037-0245
1 $1017 OVERLOAD RELAY, 90-150 AMPS S10
USW000517
1 $1200 SWITCH,MOLDED CASE,175A,600V,W/ RE10 S1
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
UCT000008
2 $379 CT,200A,333mV,300A MAX,HOLE 25.4MM CT1,CT2
UFL00002-28
1 $100 FILTER, 8.25 X 7.75 X .375, 25 PPI  
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT  
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-4
3 $18 VARISTOR,OVERVOLTAGE PROT.,150V,2IN MOV(K1),MOV(K2),MOV(K3)
X= No longer available

Spare Part History for:

Z1B1B124PB