QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B1B156PMG

Z1000,BYPASS,480V,156A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001068
1 $990 MCP,3 POLE,250A,600V,JLM36250M75RE10 CB1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
2 $10 FAN GUARD, FOR 250 CFM B1
USP01945-1
1 $70 BLOWER CHAMBER,EXTERNAL FILTER,6 IN FAN  
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
05P00021-0122
1 $32 CNTCTR,AC,ACC,AUX CONTACT LADN11 K3
05P00032-0110
1 $1354 CNTCTR,AC,3NO,1000 VAC,200 A,40-400HZ K3
UMC000104
1 $771 CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP K2
05P00037-0246
1 $1124 OVERLOAD RELAY, 132-220 AMPS S10
UPTN0071
1   CONTROL TRANSFORMER,FUSES,300VA,480V  
05P00058-1010
1 $485 XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE T1
UCT000009
2 $379 CT,400A,333mV,520A MAX,HOLE 31.8MM CT1,CT2
UFL00002-28
1 $100 FILTER, 8.25 X 7.75 X .375, 25 PPI  
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT  
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-4
2 $18 VARISTOR,OVERVOLTAGE PROT.,150V,2IN MOV(K2),MOV(K3)
X= No longer available

Spare Part History for:

Z1B1B156PMG