Z1B1B52LPMG - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B1B52LPMG
Z1000,BYPASS,480V,52A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| JVOP-180B
|
1 | $10 | COVER DIG OP BLANK JVOP-180B 300-033-664 | ||
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | ||
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| UCB001026
|
1 | $1315 | CIRCUIT BRKR,3P,110A,600V,HLL36110RE10 | CB1 | |
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| UMC000198
|
2 | $309 | CONTACTOR,AC,3P,600V,80A,LC1D65AG7 | K2,K3 | |
| UCN-0718
|
1 | $43 | OVERLOAD RELAY TERMINAL BLOCK CONNECTOR | S10 | |
| URY000285
|
1 | $321 | RELAY,OL,BI-MET,3P.CL. 20,48-65A,LRD365L | S10 | |
| USW000132
|
1 | $59 | SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V3-V4 | S2 | |
| USW000122
|
1 | $300 | SWITCH V4 MANUAL MTR CONTROL 3P 63A 600V | S2 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000007
|
2 | $379 | CT,100A,333mV,150A MAX,HOLE 25.4MM | CT1,CT2 | |
| UWR-0633
|
1 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | K2-K3 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | ||
| UDR00046-1
|
1 | $209 | DOOR,Z1000,W3 | ||
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| UXX00036-2
|
2 | $18 | VARISTOR,OVERVOLTAGE PROT.,150V,4IN | MOV(K2),MOV(K3) | |
| X= No longer available | |||||
Spare Part History for:
Z1B1B52LPMG
Node: dxpprd01:8080