QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B1D002PG

Z1000,BYPASS,208V,2.4A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
JVOP-180B
1 $10 COVER DIG OP BLANK JVOP-180B 300-033-664  
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UMC000098
2 $155 CONTACTOR,AC,3NO,600V,25A,50/60HZ,7.5HP K2,K3
URY000116
1 $65 RELAY,OL,BI-MET,3P,CLASS 10,1.6-2.5A S10
URY000144
1 $24 RELAY,OL,MTG BASE,3P,CLASS 10 S10
USW000127
1 $28 SWITCH,DOOR INTERLOCK PLATE,V02-V2 S1
USW000125
1 $20 SWITCH,SHAFT KIT,V02-V2,6 X 6MM S1
USW000118
2 $60 SWITCH,MANUAL MOTOR CONTROL,3P,20A,600V S1,S2
USW000131
2 $48 SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V02-V2 S1,S2
05P00058-1013
1 $169 XFMR,CTRL,100VA,208:120VAC,1PH,FUSE T1
UCT000005
2 $122 CT,20A,333mV,26A MAX,HOLE 10.2MM CT1,CT2
UWR-0171
1 $33 JUMPER,3 POLE,CONTACTOR,LC1D09-D38 K2-K3
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT  
UDR00045-1
1 $177 DOOR,Z1000,W1 & W2  
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-2
2 $18 VARISTOR,OVERVOLTAGE PROT.,150V,4IN MOV(K3),MOV(K2)
X= No longer available

Spare Part History for:

Z1B1D002PG