Z1B1D046PB - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B1D046PB
Z1000,BYPASS,208V,46.2A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.
Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.
| PART NO. | QTY | LIST EA. | DESCRIPTION | DIAGRAM REF. | |
|---|---|---|---|---|---|
| JVOP-180B
|
1 | $10 | COVER DIG OP BLANK JVOP-180B 300-033-664 | ||
| 300-111-917
|
1 | $180 | DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 | DIG. OPER. | |
| UTC000461
|
1 | $585 | PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 | A2 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UMC000197
|
3 | $200 | CONTACTOR,AC,3P,600V,70A,LC1D50AG7 | K1,K2,K3 | |
| UCN-0718
|
1 | $43 | OVERLOAD RELAY TERMINAL BLOCK CONNECTOR | S10 | |
| URY000284
|
1 | $245 | RELAY,OL,BI-MET,3P.CL. 20,37-50A,LRD350L | S10 | |
| USW000128
|
1 | $54 | SWITCH,DOOR INTERLOCK PLATE, V3-V6 | S1 | |
| USW000123
|
1 | $200 | SWITCH,MANUAL MOTOR CONTROL,3P,100A,600V | S1 | |
| USW000126
|
1 | $49 | SWITCH,SHAFT KIT,V3-V6,8 X 8MM | S1 | |
| USW000133
|
1 | $150 | SWITCH,OPER. HANDLE,R/Y,90 X 90MM,V3-V6 | S1 | |
| 05P00058-1013
|
1 | $169 | XFMR,CTRL,100VA,208:120VAC,1PH,FUSE | T1 | |
| UCT000007
|
2 | $379 | CT,100A,333mV,150A MAX,HOLE 25.4MM | CT1,CT2 | |
| UWR-0633
|
2 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | K2-K3,K1-K3 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | ||
| UDR00046-1
|
1 | $209 | DOOR,Z1000,W3 | ||
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| UXX00036-2
|
3 | $18 | VARISTOR,OVERVOLTAGE PROT.,150V,4IN | MOV(K1),MOV(K2),MOV(K3) | |
| X= No longer available | |||||
Spare Part History for:
Z1B1D046PB
Node: dxpprd02:8080