Z1B1D088PB - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B1D088PB
Z1000,BYPASS,208V,88A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B1 | |
| UFL-0006
|
2 | $17 | FAN GUARD 55015 | B1 | |
| USP01945-1
|
1 | $70 | BLOWER CHAMBER,EXTERNAL FILTER,6 IN FAN | ||
| 05P00617-0391
|
2 | $43 | FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 | F1,F2 | |
| UMC000103
|
3 | $819 | CONTACTOR,AC,3NO,600V,160A,50/60HZ,100HP | K1,K2,K3 | |
| 05P00037-0244
|
1 | $1017 | OVERLOAD RELAY, 60-100 AMPS | S10 | |
| USW000485
|
1 | $800 | SWITCH,MOLDED CASE,HLL36000S15RE10,150A | S1 | |
| 50210411
|
1 | $180 | XFMR,CTRL,150VA,208:120VAC,1PH,FUSE | T1 | |
| UCT000008
|
2 | $379 | CT,200A,333mV,300A MAX,HOLE 25.4MM | CT1,CT2 | |
| UFL00002-28
|
1 | $100 | FILTER, 8.25 X 7.75 X .375, 25 PPI | ||
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | ||
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B1 | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| UXX00036-4
|
3 | $18 | VARISTOR,OVERVOLTAGE PROT.,150V,2IN | MOV(K1),MOV(K2),MOV(K3) | |
| X= No longer available | |||||
Spare Part History for:
Z1B1D088PB
Node: dxpprd02:8080