Z1B1D143 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B1D143
Z1000,BYPASS,208V,143A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B1 | |
| UFL-0006
|
2 | $17 | FAN GUARD 55015 | B1 | |
| USP01945-1
|
1 | $70 | BLOWER CHAMBER,EXTERNAL FILTER,6 IN FAN | ||
| 05P00017-0359
|
2 | $37 | FUSE,4A,600VAC,CLASS CC,FNQ-R-4 | F1,F2 | |
| 05P00021-0122
|
1 | $32 | CNTCTR,AC,ACC,AUX CONTACT LADN11 | K3 | |
| 05P00032-0110
|
1 | $1354 | CNTCTR,AC,3NO,1000 VAC,200 A,40-400HZ | K3 | |
| UMC000104
|
1 | $771 | CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP | K2 | |
| 05P00037-0245
|
1 | $1017 | OVERLOAD RELAY, 90-150 AMPS | S10 | |
| USW000519
|
1 | $1200 | SWITCH,MOLDED CASE,250A,600V,W/ RE10 | S1 | |
| 50210414
|
1 | $321 | XFMR,CTRL,300VA,208:120VAC,1PH,FUSE | T1 | |
| UCT000009
|
2 | $379 | CT,400A,333mV,520A MAX,HOLE 31.8MM | CT1,CT2 | |
| UFL00002-28
|
1 | $100 | FILTER, 8.25 X 7.75 X .375, 25 PPI | ||
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | ||
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B1 | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| UXX00036-4
|
2 | $18 | VARISTOR,OVERVOLTAGE PROT.,150V,2IN | MOV(K2),MOV(K3) | |
| X= No longer available | |||||
Spare Part History for:
Z1B1D143
Node: dxpprd02:8080