QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B1D273PM

Z1000,BYPASS,208V,273A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001054
1 $7576 CB,3P,600A,600V.L-FRAME,LLM36600U31X CB1
UCB000703
1 $1025 CB VARIABLE DEPTH MECH,D FRAME CB1
05P00017-0359
2 $37 FUSE,4A,600VAC,CLASS CC,FNQ-R-4 F1,F2
05P00032-0111
1 $1873 CNTCTR,AC,3NO,1000 VAC,285 A,40-400HZ K2
05P00032-0113
1 $2515 CNTCTR,AC,3NO,1000 VAC,420 A,40-400HZ K3
05P00021-0122
2 $32 CNTCTR,AC,ACC,AUX CONTACT LADN11 K2,K3
05P00037-0247
1 $1338 OVERLOAD RELAY, 200-330 AMPS S10
50210414
1 $321 XFMR,CTRL,300VA,208:120VAC,1PH,FUSE T1
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628  
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-4
2 $18 VARISTOR,OVERVOLTAGE PROT.,150V,2IN MOV(K2),MOV(K3)
X= No longer available

Spare Part History for:

Z1B1D273PM