QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B1D343

Z1000,BYPASS,208V,343A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB000703
1 $1025 CB VARIABLE DEPTH MECH,D FRAME S1
UFN000166
2 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1,B2
UFN000159
View Note
1 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
05P00016-0018
2 $10 FAN GUARD, FOR 250 CFM B1,B2
05P00017-0359
2 $37 FUSE,4A,600VAC,CLASS CC,FNQ-R-4 F1,F2
USW000503
1 $3000 MOLDED CASE SW.,600A,600V,LLL36000S60X S1
50210414
1 $321 XFMR,CTRL,300VA,208:120VAC,1PH,FUSE T1
UFL00002-32
1 $35 FILTER,10 PPI, PFA60000  
UFL00002-34
1 $115 FILTER,10 PPI, F1-F2  
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB11,TB12
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER S1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628  
05P00016-0045
2 $20 CORD,45DEG,FAN,3FT LG. B1,B2
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1B1D343