Z1B1D343PMTW - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B1D343PMTW
Z1000,BYPASS,208V,343A,TYPE 1
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB000634
|
1 | $1620 | CB VARIABLE DEPTH MECH,M AND P FRAMES | CB1 | |
| UCB000654
|
1 | $7200 | MCP,3 POLE,600A,480V,PLL34060M68 | CB1 | |
| UFN000166
|
2 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1,B2 | |
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| 05P00016-0018
|
2 | $10 | FAN GUARD, FOR 250 CFM | B1,B2 | |
| 05P00017-0359
|
2 | $37 | FUSE,4A,600VAC,CLASS CC,FNQ-R-4 | F1,F2 | |
| 50210414
|
1 | $321 | XFMR,CTRL,300VA,208:120VAC,1PH,FUSE | T1 | |
| UFL00002-32
|
1 | $35 | FILTER,10 PPI, PFA60000 | ||
| UFL00002-34
|
1 | $115 | FILTER,10 PPI, F1-F2 | ||
| 05P00060-0209
|
4 | $4 | TERMINAL BLOCK 600V,40A | TB11,TB12 | |
| UHL-0040
|
1 | $575 | OPERATING HANDLE, CLASS 9422 TYPE AP1 | CB1 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | ||
| 05P00016-0045
|
2 | $20 | CORD,45DEG,FAN,3FT LG. | B1,B2 | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1B1D343PMTW
Node: dxpprd02:8080