QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B1D396PMTW

Z1000,BYPASS,208V,396A,TYPE 1

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UCB000654
1 $7200 MCP,3 POLE,600A,480V,PLL34060M68 CB1
UFN000166
2 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1,B2
UFN000159
View Note
1 $370 EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000  
05P00016-0018
2 $10 FAN GUARD, FOR 250 CFM B1,B2
05P00017-0359
2 $37 FUSE,4A,600VAC,CLASS CC,FNQ-R-4 F1,F2
50210414
1 $321 XFMR,CTRL,300VA,208:120VAC,1PH,FUSE T1
UCT000011
2 $300 CT,1000A,333mV,1200A MAX,HOLE 50.8MM CT1,CT2
UFL00002-32
1 $35 FILTER,10 PPI, PFA60000  
UFL00002-34
1 $115 FILTER,10 PPI, F1-F2  
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB11,TB12
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628  
05P00016-0045
2 $20 CORD,45DEG,FAN,3FT LG. B1,B2
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1B1D396PMTW