Z1B3B001PFR23TDM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B3B001PFR23TDM
Z1000,BYPASS,480V,1.6A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| SI-EN3
|
1 | $424 | OPTION, KIT, ETHERNET/IP, APQZ1000 | ||
| UCB000553
|
1 | $400 | CIRCUIT BREAKER,3P,15A,600V,HLL36015 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000166
|
1 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1 | |
| 05P00016-0018
|
1 | $10 | FAN GUARD, FOR 250 CFM | B1 | |
| 05P00017-0378
|
3 | $40 | FUSE, 3A, 600VAC, CLASS CC, TIME DELAY | F3,F4,F5 | |
| 05P00017-0357
|
2 | $64 | FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 | F1,F2 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 05P00019-0110
|
1 | $64 | FUSE BLOCK, 3 POLE, 30A, 600V | F3,F4,F5 | |
| UMC000098
|
3 | $155 | CONTACTOR,AC,3NO,600V,25A,50/60HZ,7.5HP | K1,K2,K3 | |
| URY000144
|
1 | $24 | RELAY,OL,MTG BASE,3P,CLASS 10 | S10 | |
| URY000115
|
1 | $85 | RELAY,OL,BI-MET,3P,CLASS 10,1-1.6A | S10 | |
| UCT000005
|
2 | $122 | CT,20A,333mV,26A MAX,HOLE 10.2MM | CT1,CT2 | |
| 50210407
|
1 | $599 | XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000288
|
1 | $100 | AC REACTOR,14MH,1.6A,600V,RLW-01P603 | L1 | |
| UFL00002-39
|
2 | $39 | FILTER,45 PPI, 3R WLMNT 2FAN | ||
| 05P00600-0031
|
1 | $749 | HEATER, W/ T'STAT,200W,115V,50/60HZ,1.7A | HR1 | |
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UHL-0030
|
1 | $142 | HANDLE,PADLOCK,3R WINDOW COVER | ||
| UXX000022
|
1 | $1210 | SURGE ARRESTOR | A9 | |
| UCV-0027
|
1 | $768 | HINGED WINDOW KIT,TYPE 4,14.2HX8.1WX2.7D | ||
| UWR-0171
|
1 | $33 | JUMPER,3 POLE,CONTACTOR,LC1D09-D38 | K2,K3 | |
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B1 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1B3B001PFR23TDM
Node: dxpprd01:8080