QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B3B004P3TL

Z1000,BYPASS,480V,4.8A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
SI-W3
1 $619 OPTION,KIT,LONWORKS,x1K,800,60x  
UCB000553
1 $400 CIRCUIT BREAKER,3P,15A,600V,HLL36015 CB1
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UFN000166
1 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1
05P00016-0018
1 $10 FAN GUARD, FOR 250 CFM B1
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0357
2 $64 FUSE,2.5A,600VAC,CLASS CC,FNQ-R-2-1/2 F1,F2
UMC000098
3 $155 CONTACTOR,AC,3NO,600V,25A,50/60HZ,7.5HP K1,K2,K3
URY000145
1 $54 RELAY,OL,MTG BASE,3P,CLASS 20 S10
URY000135
1 $235 RELAY,OL,BI-MET,3P,CLASS 20,4-6A S10
50210407
1 $599 XFMR,CTR,500VA,240/480:120VAC,1PH,FUSE T1
UCT000005
2 $122 CT,20A,333mV,26A MAX,HOLE 10.2MM CT1,CT2
UFL00002-39
2 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
05P00600-0031
1 $749 HEATER, W/ T'STAT,200W,115V,50/60HZ,1.7A HR1
05P00060-0209
2 $4 TERMINAL BLOCK 600V,40A TB12
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0171
1 $33 JUMPER,3 POLE,CONTACTOR,LC1D09-D38 K2,K3
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
05P00016-0045
1 $20 CORD,45DEG,FAN,3FT LG. B1
05P00090-0059
3 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1,K2,K3)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1B3B004P3TL