Z1B3B014TW - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B3B014TW
Z1000,BYPASS,480V,14A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB000557
|
1 | $623 | CIRCUIT BREAKER,3P,35A,600V,HLL36035 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000166
|
1 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1 | |
| 05P00016-0018
|
1 | $10 | FAN GUARD, FOR 250 CFM | B1 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UMC000100
|
3 | $206 | CONTACTOR,AC,3NO,600V,32A,50/60HZ,15HP | K1,K2,K3 | |
| URY000145
|
1 | $54 | RELAY,OL,MTG BASE,3P,CLASS 20 | S10 | |
| URY000139
|
1 | $309 | RELAY,OL,BI-MET,3P,CLASS 20,12-18A | S10 | |
| 50210401
|
1 | $275 | XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000006
|
2 | $97 | CT,50A,333mV,65A MAX,HOLE 10.2MM | CT1,CT2 | |
| UFL00002-39
|
2 | $39 | FILTER,45 PPI, 3R WLMNT 2FAN | ||
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UTB-0229
|
2 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR-0171
|
1 | $33 | JUMPER,3 POLE,CONTACTOR,LC1D09-D38 | K2,K3 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00016-0045
|
1 | $20 | CORD,45DEG,FAN,3FT LG. | B1 | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1B3B014TW
Node: dxpprd01:8080