Z1B3B034PF2TM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B3B034PF2TM
Z1000,BYPASS,480V,34A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB000562
|
1 | $630 | CIRCUIT BREAKER,3P,70A,600V,HLL36070 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000166
|
2 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B2,B4 | |
| 05P00016-0018
|
2 | $10 | FAN GUARD, FOR 250 CFM | B2,B4 | |
| UFU000461
|
3 | $45 | FUSE,50A,600VAC,CLASS J,TIME DELAY | F3,F4,F5 | |
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000621
|
1 | $60 | FUSE BLK,3P,60A,600V,CLASS J,BOX LUG | F3,F4,F5 | |
| UMC000196
|
3 | $225 | CONTACTOR,AC,3P,600V,60A,LC1D40AG7 | K1,K2,K3 | |
| UCN-0718
|
1 | $43 | OVERLOAD RELAY TERMINAL BLOCK CONNECTOR | S10 | |
| URY000283
|
1 | $309 | RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L | S10 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| UCT000007
|
2 | $379 | CT,100A,333mV,150A MAX,HOLE 25.4MM | CT1,CT2 | |
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UFL00002-42
|
2 | $52 | FILTER,45 PPI, 3R WLMNT 4FAN | ||
| UTB-0229
|
2 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| 05P00060-0209
|
2 | $4 | TERMINAL BLOCK 600V,40A | TB12 | |
| UTB-0245
|
1 | $42 | TERMINAL BLOCK, 1 POLE, 175A | TBN1 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UHL-0030
|
1 | $142 | HANDLE,PADLOCK,3R WINDOW COVER | ||
| UXX000022
|
1 | $1210 | SURGE ARRESTOR | A9 | |
| UCV-0027
|
1 | $768 | HINGED WINDOW KIT,TYPE 4,14.2HX8.1WX2.7D | ||
| UWR-0633
|
1 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | K2,K3 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00016-0045
|
2 | $20 | CORD,45DEG,FAN,3FT LG. | B2,B4 | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1B3B034PF2TM
Node: dxpprd01:8080