QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B3B124P3

Z1000,BYPASS,480V,124A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UCB000649
1 $1079 MCP,3 POLE,250A,600V,JLL36250M75 CB1
UFN000166
8 $161 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B8
05P00016-0018
8 $10 FAN GUARD, FOR 250 CFM B1-B8
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00617-0391
2 $43 FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 F1,F2
UMC000104
3 $771 CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP K1,K2,K3
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K6
05P00037-0245
1 $1017 OVERLOAD RELAY, 90-150 AMPS S10
50210405
1 $539 XFMR,CTRL,750VA,240/480:120VAC,1PH,FUSE T1
UCT000008
2 $379 CT,200A,333mV,300A MAX,HOLE 25.4MM CT1,CT2
UFL00002-39
1 $39 FILTER,45 PPI, 3R WLMNT 2FAN  
UFL00002-42
2 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
05P00600-0030
1 $2650 HEATER,400W,115V HR1
UTB-0229
4 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
05P00060-0209
8 $4 TERMINAL BLOCK 600V,40A TB12,TB13
UTB-0245
1 $42 TERMINAL BLOCK, 1 POLE, 175A TBN1
UHL-0017
1 $90 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR-0169
1 $135 JUMPER,3 POLE,CONTACTOR,LC1D115/D150 K2,K3
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00016-0045
8 $20 CORD,45DEG,FAN,3FT LG. B1-B8
05P00090-0059
4 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1,K2,K3),RC(K6)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1B3B124P3