Z1B3B156P4 - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B3B156P4
Z1000,BYPASS,480V,156A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB000799
|
1 | $715 | CB,3P,250A,600V,W/LINE LUGS, JLM36250 | CB1 | |
| UCB000633
|
1 | $630 | CB VARIABLE DEPTH MECH,H AND J FRAMES | CB1 | |
| UFN000166
|
7 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B4,B10-B12 | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B9 | |
| UFL-0006
|
2 | $17 | FAN GUARD 55015 | B9 | |
| 05P00016-0018
|
10 | $10 | FAN GUARD, FOR 250 CFM | B1-B4,B10-B12 | |
| 05P00617-0391
|
2 | $43 | FUSE,3.5A,600VAC,CLASS CC,FNQ-R-3-1/2 | F1,F2 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| UMC000104
|
2 | $771 | CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP | K1,K2 | |
| 05P00021-0122
|
1 | $32 | CNTCTR,AC,ACC,AUX CONTACT LADN11 | K3 | |
| 05P00032-0110
|
1 | $1354 | CNTCTR,AC,3NO,1000 VAC,200 A,40-400HZ | K3 | |
| 05P00037-0246
|
1 | $1124 | OVERLOAD RELAY, 132-220 AMPS | S10 | |
| URY000332
|
2 | $80 | RELAY, 120V, 12A, SPDT, WITH SOCKET | K6,K7 | |
| 50210405
|
1 | $539 | XFMR,CTRL,750VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000009
|
2 | $379 | CT,400A,333mV,520A MAX,HOLE 31.8MM | CT1,CT2 | |
| UFL00002-45
|
2 | $40 | FILTER, 21.39 X 9.76 X 0.50, 45 PPI | ||
| UFL00002-52
|
1 | $45 | FILTER, 10PPI, Z1000 FR6,7 HEATSINK | ||
| UTB-0462
|
1 | $100 | PWR DIST BLOCK,1P,310A,600V | TBN1 | |
| UTB-0229
|
10 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| 05P00060-0209
|
8 | $4 | TERMINAL BLOCK 600V,40A | TB12,TB14 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| 05P00016-0045
|
7 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B4,B10-B12 | |
| 05P00090-0059
|
5 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K1,K2,K3),RC(K6,K7) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1B3B156P4
Node: dxpprd02:8080