Z1B3B590PFKN23TDM - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1B3B590PFKN23TDM
Z1000,BYPASS,480V,590A,TYPE 3R
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| SI-EN3
|
1 | $424 | OPTION, KIT, ETHERNET/IP, APQZ1000 | ||
| UCB000634
|
1 | $1620 | CB VARIABLE DEPTH MECH,M AND P FRAMES | CB1 | |
| UCB000655
|
1 | $7300 | MCP,3 POLE,800A,480V,PLL34080M68 | CB1 | |
| UPN00191-1000
|
1 | $375 | FUSE PANEL SIDE, A1000 F1, PRE-DRILLED | ||
| UFN000166
|
6 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1-B6 | |
| 05P00016-0018
|
6 | $10 | FAN GUARD, FOR 250 CFM | B1-B6 | |
| 05P00617-0392
|
1 | $48 | FUSE,7A,600VAC,CLASS CC,FNQ-R-7 | F6 | |
| 05P00017-0395
|
1 | $37 | FUSE,10A,600VAC,CLASS CC,FNQ-R-10 | F7 | |
| 05P00017-0361
|
2 | $59 | FUSE,7.5A,600VAC,CLASS CC,FNQ-R-7-1/2 | F1,F2 | |
| UFU000048
|
3 | $707 | FUSE,SEMICONDUCTOR,1000A,500V,FWH-1000B | F3,F4,F5 | |
| 05P00019-0138
|
1 | $32 | FUSE BLOCK, 1 POLE, 30A, 600V | F7 | |
| URY000332
|
1 | $80 | RELAY, 120V, 12A, SPDT, WITH SOCKET | K6 | |
| UPT000174
|
1 | $750 | XFMR,CTRL,1.5KVA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000011
|
2 | $300 | CT,1000A,333mV,1200A MAX,HOLE 50.8MM | CT1,CT2 | |
| URX000367
|
1 | $3654 | AC REACTOR,0.055MH,750A,600V,RLW-075005 | L4 | |
| UFL00002-45
|
4 | $40 | FILTER, 21.39 X 9.76 X 0.50, 45 PPI | ||
| 05P00325-0023
|
1 | $219 | SURGE ARRESTER,600V,3PH,50/60Hz | A5 | |
| UFL00002-49
|
1 | $65 | FILTER,10 PPI, F2 3R, REAR HEAT SINK | ||
| EO502217LU01
|
1 | $1776 | AIR HEATER,800W,115VAC,6.5A | HR1 | |
| UTB-0229
|
6 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB11 | |
| 05P00060-0209
|
8 | $4 | TERMINAL BLOCK 600V,40A | TB12,TB13 | |
| UTB-0462
|
1 | $100 | PWR DIST BLOCK,1P,310A,600V | TBN1 | |
| UHL-0040
|
1 | $575 | OPERATING HANDLE, CLASS 9422 TYPE AP1 | CB1 | |
| UHL-0030
|
1 | $142 | HANDLE,PADLOCK,3R WINDOW COVER | ||
| UXX000022
|
1 | $1210 | SURGE ARRESTOR | A9 | |
| UCV-0027
|
1 | $768 | HINGED WINDOW KIT,TYPE 4,14.2HX8.1WX2.7D | ||
| UWR0052
|
1 | $10 | OPTION,CABLE,REMOTE OPERATOR,10FT | DIG. OPER. | |
| 05P00016-0045
|
6 | $20 | CORD,45DEG,FAN,3FT LG. | B1-B6 | |
| 05P00090-0059
|
1 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K6) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1B3B590PFKN23TDM
Node: dxpprd01:8080