QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B3D143TW

Z1000,BYPASS,208V,143A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB000633
1 $630 CB VARIABLE DEPTH MECH,H AND J FRAMES CB1
UCB000649
1 $1079 MCP,3 POLE,250A,600V,JLL36250M75 CB1
UFN000166
4 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B4
05P00016-0018
4 $10 FAN GUARD, FOR 250 CFM B1-B4
05P00017-0360
2 $43 FUSE,5A,600VAC,CLASS CC,FNQ-R-5 F1,F2
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
UMC000104
2 $771 CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP K1,K2
05P00021-0122
1 $32 CNTCTR,AC,ACC,AUX CONTACT LADN11 K3
05P00032-0110
1 $1354 CNTCTR,AC,3NO,1000 VAC,200 A,40-400HZ K3
05P00037-0245
1 $1017 OVERLOAD RELAY, 90-150 AMPS S10
URY000332
1 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K6
50210416
1 $526 XFMR,CTRL,500VA,208:120VAC,1PH,FUSE T1
UCT000009
2 $379 CT,400A,333mV,520A MAX,HOLE 31.8MM CT1,CT2
UFL00002-45
2 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
UFL00002-52
1 $45 FILTER, 10PPI, Z1000 FR6,7 HEATSINK  
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V TBN1
05P00060-0209
4 $4 TERMINAL BLOCK 600V,40A TB12
UTB-0229
6 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
UHL-0017
1 $175 OPERATING HANDLE,MAIN CIRCUIT BREAKER CB1
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00016-0045
4 $20 CORD,45DEG,FAN,3FT LG. B1-B4
05P00090-0059
4 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K1,K2,K3),RC(K6)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1B3D143TW