QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1B3D343P4

Z1000,BYPASS,208V,343A,TYPE 3R

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB000634
1 $1620 CB VARIABLE DEPTH MECH,M AND P FRAMES CB1
UCB000654
1 $7200 MCP,3 POLE,600A,480V,PLL34060M68 CB1
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B9
UFN000166
11 $210 FAN,250 CFM, 115V,50/60HZ,41.4VA B1-B8,B10-B12
UFL-0006
2 $17 FAN GUARD 55015 B9
05P00016-0018
14 $10 FAN GUARD, FOR 250 CFM B1-B8,B10-B12
05P00617-0392
1 $48 FUSE,7A,600VAC,CLASS CC,FNQ-R-7 F6
05P00017-0361
2 $59 FUSE,7.5A,600VAC,CLASS CC,FNQ-R-7-1/2 F1,F2
URY000332
2 $80 RELAY, 120V, 12A, SPDT, WITH SOCKET K6,K7
50210417
1 $899 XFMR,CTRL,750VA,208:120VAC,1PH,FUSE T1
UFL00002-42
1 $52 FILTER,45 PPI, 3R WLMNT 4FAN  
UFL00002-51
1 $35 FILTER,10 PPI, F1 3R, REAR HEAT SINK  
UFL00002-45
2 $40 FILTER, 21.39 X 9.76 X 0.50, 45 PPI  
UTB-0229
12 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB11
05P00060-0209
12 $4 TERMINAL BLOCK 600V,40A TB12,TB13,TB14
UTB-0462
1 $100 PWR DIST BLOCK,1P,310A,600V TBN1
UHL-0040
1 $575 OPERATING HANDLE, CLASS 9422 TYPE AP1 CB1
05P00016-0045
11 $20 CORD,45DEG,FAN,3FT LG. B1-B8,B10-B12
UWR0052
1 $10 OPTION,CABLE,REMOTE OPERATOR,10FT DIG. OPER.
05P00090-0059
2 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K6,K7)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1B3D343P4