Z1BBB001PMGR - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBB001PMGR
Z1000,BYPASS,480V,1.6A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB001013
|
1 | $1245 | CIRCUIT BREAKER,3P,15A,600V,HLL36015RE10 | CB1 | |
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| UMC000098
|
2 | $155 | CONTACTOR,AC,3NO,600V,25A,50/60HZ,7.5HP | K2,K3 | |
| URY000115
|
1 | $85 | RELAY,OL,BI-MET,3P,CLASS 10,1-1.6A | S10 | |
| URY000144
|
1 | $24 | RELAY,OL,MTG BASE,3P,CLASS 10 | S10 | |
| USW000118
|
1 | $60 | SWITCH,MANUAL MOTOR CONTROL,3P,20A,600V | S2 | |
| USW000131
|
1 | $48 | SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V02-V2 | S2 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000005
|
2 | $122 | CT,20A,333mV,26A MAX,HOLE 10.2MM | CT1,CT2 | |
| URX000288
|
1 | $100 | AC REACTOR,14MH,1.6A,600V,RLW-01P603 | L1 | |
| UWR-0171
|
1 | $33 | JUMPER,3 POLE,CONTACTOR,LC1D09-D38 | ||
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00090-0059
|
2 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBB001PMGR
Node: dxpprd01:8080