QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1BBB007PMFBTW

Z1000,BYPASS,480V,7.6A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001014
1 $600 CIRCUIT BREAKER,3P,20A,600V,HLL36020RE10 CB1
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
UFU000452
3 $26 FUSE,12A,600VAC,CLASS J,TIME DELAY F3,F4,F5
05P00617-0349
1 $45 FUSE HLDR,CLASS J,3P,600V,30A,DN RL, PNL F3,F4,F5
UMC000098
3 $155 CONTACTOR,AC,3NO,600V,25A,50/60HZ,7.5HP K2,K3,K1
URY000136
1 $235 RELAY,OL,BI-MET,3P,CLASS 20,5.5-8A S10
URY000145
1 $54 RELAY,OL,MTG BASE,3P,CLASS 20 S10
UCT000005
2 $122 CT,20A,333mV,26A MAX,HOLE 10.2MM CT1,CT2
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
UWR-0171
1 $33 JUMPER,3 POLE,CONTACTOR,LC1D09-D38  
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
05P00090-0059
3 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K2,K3),RC(K1)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1BBB007PMFBTW