QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1BBB014PBA

Z1000,BYPASS,480V,14A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
UFU000080
6 $48 FUSE BLOCK,1 POLE,30A,600V,TCFH30 F8 - F13
UMC000100
3 $206 CONTACTOR,AC,3NO,600V,32A,50/60HZ,15HP K2,K3,K1
URY000145
2 $54 RELAY,OL,MTG BASE,3P,CLASS 20 S11, S12
URY000136
2 $235 RELAY,OL,BI-MET,3P,CLASS 20,5.5-8A S11, S12
USW000118
1 $60 SWITCH,MANUAL MOTOR CONTROL,3P,20A,600V S1
USW000442
1 $20 SWITCH,SHAFT,V02-V2,6 X 6MM,VZ30 S1
USW000131
1 $48 SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V02-V2 S1
USW000127
1 $28 SWITCH,DOOR INTERLOCK PLATE,V02-V2 S1
UCT000006
2 $97 CT,50A,333mV,65A MAX,HOLE 10.2MM CT1,CT2
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
UWR-0171
1 $33 JUMPER,3 POLE,CONTACTOR,LC1D09-D38  
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
05P00090-0059
3 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K2,K3),RC(K1)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1BBB014PBA