QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1BBB014PMBY

Z1000,BYPASS,480V,14A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001017
1 $790 CIRCUIT BREAKER,3P,35A,600V,HLL36035RE10 CB1
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
UMC000100
5 $206 CONTACTOR,AC,3NO,600V,32A,50/60HZ,15HP K2,K3,K4, K5,K1
URY000139
1 $309 RELAY,OL,BI-MET,3P,CLASS 20,12-18A S10
URY000145
1 $54 RELAY,OL,MTG BASE,3P,CLASS 20 S10
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S3
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM S3
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
UCT000006
2 $97 CT,50A,333mV,65A MAX,HOLE 10.2MM CT1,CT2
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UWR-0171
2 $33 JUMPER,3 POLE,CONTACTOR,LC1D09-D38 K4, K5
UWR0051
1 $5 OPTION,CABLE,REMOTE OPERATOR,3FT DIG. OPER.
05P00090-0059
5 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K2,K3),RC(K4,K5),RC(K1)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1BBB014PMBY