Z1BBB021PMBY - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBB021PMBY
Z1000,BYPASS,480V,21A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB001020
|
1 | $1285 | CIRCUIT BREAKER,3P,50A,600V,HLL36050RE10 | CB1 | |
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| UMC000101
|
5 | $232 | CONTACTOR,AC,3NO,600V,40A,50/60HZ,20HP | K2,K3,K4, K5,K1 | |
| URY000145
|
1 | $54 | RELAY,OL,MTG BASE,3P,CLASS 20 | S10 | |
| URY000140
|
1 | $309 | RELAY,OL,BI-MET,3P,CLASS 20,17-25A | S10 | |
| 05P00639-0066
|
1 | $34 | MNT COLAR W/1NO-1NC CONTACT BLK 22MM | S3 | |
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | S3 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000006
|
2 | $97 | CT,50A,333mV,65A MAX,HOLE 10.2MM | CT1,CT2 | |
| UTB-0229
|
2 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UWR-0171
|
2 | $33 | JUMPER,3 POLE,CONTACTOR,LC1D09-D38 | K4, K5 | |
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00090-0059
|
5 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3),RC(K4,K5),RC(K1) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBB021PMBY
Node: dxpprd01:8080