QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1BBB034PBK

Z1000,BYPASS,480V,34A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFL-0006
1 $17 FAN GUARD 55015  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
UMC000196
3 $225 CONTACTOR,AC,3P,600V,60A,LC1D40AG7 K2,K3,K1
UCN-0718
1 $43 OVERLOAD RELAY TERMINAL BLOCK CONNECTOR S10
URY000283
1 $309 RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L S10
USW000122
1 $300 SWITCH V4 MANUAL MTR CONTROL 3P 63A 600V S1
USW000443
1 $24 SWITCH,SHAFT,V3-V6,8 X 8MM,VZ31 S1
USW000132
1 $59 SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V3-V4 S1
USW000128
1 $54 SWITCH,DOOR INTERLOCK PLATE, V3-V6 S1
UCT000007
2 $379 CT,100A,333mV,150A MAX,HOLE 25.4MM CT1,CT2
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
URX000328
1 $492 AC REACTOR,0.98MH,46A,600V,RLW-004605 L4
UWR-0633
1 $89 JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A  
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
2 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K2,K3)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
UXX00036-2
1 $18 VARISTOR,OVERVOLTAGE PROT.,150V,4IN MOV1
X= No longer available

Spare Part History for:

Z1BBB034PBK