QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1BBB034PMF

Z1000,BYPASS,480V,34A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UCB001022
1 $835 CIRCUIT BREAKER,3P,70A,600V,HLL36070RE10 CB1
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFL-0006
1 $17 FAN GUARD 55015  
05P00017-0432
2 $31 FUSE,1A,600VAC,CLASS CC,FNQ-R-1 F1,F2
UFU000461
3 $45 FUSE,50A,600VAC,CLASS J,TIME DELAY F3,F4,F5
UFU000621
1 $60 FUSE BLK,3P,60A,600V,CLASS J,BOX LUG F3,F4,F5
UMC000196
2 $225 CONTACTOR,AC,3P,600V,60A,LC1D40AG7 K2,K3
URY000283
1 $309 RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L S10
UCN-0718
1 $43 OVERLOAD RELAY TERMINAL BLOCK CONNECTOR S10
UCT000007
2 $379 CT,100A,333mV,150A MAX,HOLE 25.4MM CT1,CT2
05P00058-1009
1 $180 XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE T1
UWR-0633
1 $89 JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A  
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
2 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K2,K3)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1BBB034PMF