Z1BBB040PMBRTL - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBB040PMBRTL
Z1000,BYPASS,480V,40A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| SI-W3
|
1 | $619 | OPTION,KIT,LONWORKS,x1K,800,60x | ||
| UCB001023
|
1 | $1315 | CB,3P,80A,600V,100KA @ 480V HLL36080RE10 | CB1 | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B1 | |
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFL-0006
|
1 | $17 | FAN GUARD 55015 | ||
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| UMC000196
|
3 | $225 | CONTACTOR,AC,3P,600V,60A,LC1D40AG7 | K2,K3,K1 | |
| URY000283
|
1 | $309 | RELAY,OL,BI-MET,3P.CL. 20,30-40A,LRD340L | S10 | |
| UCN-0718
|
1 | $43 | OVERLOAD RELAY TERMINAL BLOCK CONNECTOR | S10 | |
| UCT000007
|
2 | $379 | CT,100A,333mV,150A MAX,HOLE 25.4MM | CT1,CT2 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| URX000327
|
1 | $360 | AC REACTOR,0.55MH,46A,600V,RLW-004603 | L1 | |
| UWR-0633
|
1 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | ||
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3),RC(K1) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBB040PMBRTL
Node: dxpprd01:8080