Z1BBB052PMBA - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBB052PMBA
Z1000,BYPASS,480V,52A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB001026
|
1 | $1315 | CIRCUIT BRKR,3P,110A,600V,HLL36110RE10 | CB1 | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B1 | |
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFL-0006
|
1 | $17 | FAN GUARD 55015 | ||
| 05P00017-0432
|
2 | $31 | FUSE,1A,600VAC,CLASS CC,FNQ-R-1 | F1,F2 | |
| UFU000081
|
6 | $32 | FUSE BLOCK,1 POLE,60A,600V,TCFH60 | F8 - F13 | |
| UMC000198
|
3 | $309 | CONTACTOR,AC,3P,600V,80A,LC1D65AG7 | K2,K3,K1 | |
| URY000145
|
2 | $54 | RELAY,OL,MTG BASE,3P,CLASS 20 | S11, S12 | |
| URY000142
|
2 | $309 | RELAY,OL,BI-MET,3P,CLASS 20,25-32A | S11, S12 | |
| UCT000007
|
2 | $379 | CT,100A,333mV,150A MAX,HOLE 25.4MM | CT1,CT2 | |
| 05P00058-1009
|
1 | $180 | XFMR,CTRL,100VA,240/480:120VAC,1PH,FUSE | T1 | |
| UWR-0633
|
1 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | ||
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3),RC(K1) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBB052PMBA
Node: dxpprd02:8080