Z1BBB052PMGY - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBB052PMGY
Z1000,BYPASS,480V,52A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB001026
|
1 | $1315 | CIRCUIT BRKR,3P,110A,600V,HLL36110RE10 | CB1 | |
| UFN000005
|
1 | $52 | FAN 4715FS-12T-B50 USD000073 USD000074 | B1 | |
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| UFL-0006
|
1 | $17 | FAN GUARD 55015 | ||
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UMC000197
|
2 | $200 | CONTACTOR,AC,3P,600V,70A,LC1D50AG7 | K4, K5 | |
| UMC000198
|
2 | $309 | CONTACTOR,AC,3P,600V,80A,LC1D65AG7 | K2,K3 | |
| URY000285
|
1 | $321 | RELAY,OL,BI-MET,3P.CL. 20,48-65A,LRD365L | S10 | |
| UCN-0718
|
1 | $43 | OVERLOAD RELAY TERMINAL BLOCK CONNECTOR | S10 | |
| USW000122
|
1 | $300 | SWITCH V4 MANUAL MTR CONTROL 3P 63A 600V | S2 | |
| USW000132
|
1 | $59 | SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V3-V4 | S2 | |
| 05P00639-0066
|
1 | $34 | MNT COLAR W/1NO-1NC CONTACT BLK 22MM | S3 | |
| USW000072
|
1 | $50 | SELECTOR SWITCH,22MM,3 POSITION | S3 | |
| 50210401
|
1 | $275 | XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE | T1 | |
| UCT000007
|
2 | $379 | CT,100A,333mV,150A MAX,HOLE 25.4MM | CT1,CT2 | |
| UTB-0229
|
2 | $4 | TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT | TB1 | |
| UWR-0633
|
2 | $89 | JUMPER,3 POLE,CONTACTOR,LC1D40/D50/D65A | K4, K5 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
4 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3),RC(K4,K5) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBB052PMGY
Node: dxpprd02:8080