Z1BBB124PMF - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBB124PMF
Z1000,BYPASS,480V,124A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB001034
|
1 | $3280 | MCP,3 POLE,250A,600V,JLL36250M75RE10 | CB1 | |
| UFN000166
|
1 | $210 | FAN,250 CFM, 115V,50/60HZ,41.4VA | B1 | |
| UFN000083
View Note |
2 | $175 | GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000 | ||
| 05P00016-0018
|
1 | $10 | FAN GUARD, FOR 250 CFM | ||
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UFU000036
|
3 | $75 | FUSE,SEMICONDUCTOR,250A,500V,FWH-250A | F3,F4,F5 | |
| 05P00019-0106
|
3 | $94 | FUSE BLOCK,600V,400A,1BS103 | F3,F4,F5 | |
| UMC000104
|
2 | $771 | CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP | K2,K3 | |
| 05P00037-0245
|
1 | $1017 | OVERLOAD RELAY, 90-150 AMPS | S10 | |
| UCT000008
|
2 | $379 | CT,200A,333mV,300A MAX,HOLE 25.4MM | CT1,CT2 | |
| 50210401
|
1 | $275 | XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE | T1 | |
| UWR-0169
|
1 | $135 | JUMPER,3 POLE,CONTACTOR,LC1D115/D150 | K2 & K3 | |
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
2 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBB124PMF
Node: dxpprd02:8080