QuickLinks Contact Us

Contact Us

Spare Parts Detail

SearchIndexAction

Z1BBB124PY

Z1000,BYPASS,480V,124A,TYPE 12

NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.

Click here for next generation product (GA800, GA500, HV600, FP605, iQpump605/WM605) control board information.

Contact Technical Support for assistance at 1-800-927-5292 or submit an online request.


PART NO. QTY   LIST EA. DESCRIPTION DIAGRAM REF.
300-111-917
1 $180 DIG OP JVOP-183 OPE LCD,REV:K,PRG:0103 DIG. OPER.
UTC000461
1 $585 PCB,ELECTRONIC BYPASS CONTROL,Z/P1000 A2
UFN000083
View Note
2 $175 GRILLE,FLTR,10,TYPE 12,BLACK,PFA40000  
UFN000005
1 $52 FAN 4715FS-12T-B50 USD000073 USD000074 B1
UFL-0006
1 $17 FAN GUARD 55015  
05P00017-0356
2 $32 FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 F1,F2
UMC000104
2 $771 CONTACTOR,AC,3NO,600V,160A,50/60HZ,125HP K2,K3
UMC000103
2 $819 CONTACTOR,AC,3NO,600V,160A,50/60HZ,100HP K4, K5
05P00037-0245
1 $1017 OVERLOAD RELAY, 90-150 AMPS S10
USW000517
1 $1200 SWITCH,MOLDED CASE,175A,600V,W/ RE10 S1
05P00639-0066
1 $34 MNT COLAR W/1NO-1NC CONTACT BLK 22MM S3
USW000072
1 $50 SELECTOR SWITCH,22MM,3 POSITION S3
UCT000008
2 $379 CT,200A,333mV,300A MAX,HOLE 25.4MM CT1,CT2
50210401
1 $275 XFMR,CTRL,150VA,240/480:120VAC,1PH,FUSE T1
UTB-0229
2 $4 TERMINAL BLOCK,600V,32A,UT4,DIN MOUNT TB1
UWR-0169
2 $135 JUMPER,3 POLE,CONTACTOR,LC1D115/D150 K4 & K5,K2 & K3
UWR-0183
1 $20 CABLE,REM OPER,5 FT.,336628 DIG. OPER.
05P00090-0059
4 $54 RC NTWRK,0.5 uF,220 OHM,125 VAC RC(K2,K3),RC(K4,K5)
UPS000174
1 $110 POWER SUPPLY,100-277VAC:5VDC,8A,40WATT PS1
X= No longer available

Spare Part History for:

Z1BBB124PY