Z1BBB302PMB - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBB302PMB
Z1000,BYPASS,480V,302A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| UCB001036
|
1 | $8346 | CIRCUIT BREAKER,3P,600A,600V,L-FRAME | CB1 | |
| UCB000703
|
1 | $1025 | CB VARIABLE DEPTH MECH,D FRAME | CB1 | |
| UFN000155
View Note |
1 | $1570 | FAN,FILTER,13 IN.,TYPE 12,BLACK,PF66000 | B1 | |
| UFN000159
View Note |
1 | $370 | EXHAUST,FLTR,13 IN.,TYPE 12,BLK,PFA60000 | ||
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| 05P00032-0111
|
2 | $1873 | CNTCTR,AC,3NO,1000 VAC,285 A,40-400HZ | K2,K1 | |
| 05P00032-0113
|
1 | $2515 | CNTCTR,AC,3NO,1000 VAC,420 A,40-400HZ | K3 | |
| 05P00021-0122
|
2 | $32 | CNTCTR,AC,ACC,AUX CONTACT LADN11 | K2,K3 | |
| 05P00037-0248
|
1 | $1027 | OVERLOAD RELAY, 300-500 AMPS | S10 | |
| UPTN0071
|
1 | CONTROL TRANSFORMER,FUSES,300VA,480V | |||
| 05P00058-1010
|
1 | $485 | XFMR,CTRL,300VA,240/480:120VAC,1PH,FUSE | T1 | |
| UHL-0017
|
1 | $175 | OPERATING HANDLE,MAIN CIRCUIT BREAKER | CB1 | |
| UUX000908
|
1 | KIT,Z1000 T12 RING,FRAME 7 | A1 | ||
| UWR-0183
|
1 | $20 | CABLE,REM OPER,5 FT.,336628 | DIG. OPER. | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3),RC(K1) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBB302PMB
Node: dxpprd02:8080