Z1BBD016PB - Spare Parts List
Breadcrumb
QuickLinks Contact Us
Contact Us
Spare Parts Detail
SearchIndexAction
Z1BBD016PB
Z1000,BYPASS,208V,16.7A,TYPE 12
NOTE: Spare part compatibility is determined by the drive model and spec number which can be found on the nameplate of the drive. Using a model number or specification number that does not match the below may result in an incorrect spare part selection.
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
| 05P00017-0356
|
2 | $32 | FUSE,1.5A,600VAC,CLASS CC,FNQ-R-1-1/2 | F1,F2 | |
| UMC000100
|
3 | $206 | CONTACTOR,AC,3NO,600V,32A,50/60HZ,15HP | K2,K3,K1 | |
| URY000139
|
1 | $309 | RELAY,OL,BI-MET,3P,CLASS 20,12-18A | S10 | |
| URY000145
|
1 | $54 | RELAY,OL,MTG BASE,3P,CLASS 20 | S10 | |
| USW000118
|
1 | $60 | SWITCH,MANUAL MOTOR CONTROL,3P,20A,600V | S1 | |
| USW000442
|
1 | $20 | SWITCH,SHAFT,V02-V2,6 X 6MM,VZ30 | S1 | |
| USW000131
|
1 | $48 | SWITCH,OPER. HANDLE,R/Y,60 X 60MM,V02-V2 | S1 | |
| USW000127
|
1 | $28 | SWITCH,DOOR INTERLOCK PLATE,V02-V2 | S1 | |
| UCT000006
|
2 | $97 | CT,50A,333mV,65A MAX,HOLE 10.2MM | CT1,CT2 | |
| 05P00058-1013
|
1 | $169 | XFMR,CTRL,100VA,208:120VAC,1PH,FUSE | T1 | |
| UWR-0171
|
1 | $33 | JUMPER,3 POLE,CONTACTOR,LC1D09-D38 | ||
| UWR0051
|
1 | $5 | OPTION,CABLE,REMOTE OPERATOR,3FT | DIG. OPER. | |
| 05P00090-0059
|
3 | $54 | RC NTWRK,0.5 uF,220 OHM,125 VAC | RC(K2,K3),RC(K1) | |
| UPS000174
|
1 | $110 | POWER SUPPLY,100-277VAC:5VDC,8A,40WATT | PS1 | |
| X= No longer available | |||||
Spare Part History for:
Z1BBD016PB
Node: dxpprd02:8080